Downloading...
 
product-image
 

Zener Diode - UMZ22K

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UMZ22KTL Active UMD4 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-343
Package(JEITA) SC-82
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 4
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 22.0
Zener Voltage VZ (Min.)[V] 21.54
Zener Voltage VZ (Max.)[V] 22.47
IZ @ VZ [mA] 5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold type.(UMD4)
    ・2-element parallel circit device.
 
 
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes