UMZ16N
Zener arrays for terminal protection devices
UMZ16N
UMZ16N
Zener arrays for terminal protection devices
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
A-Common
Package Code
SOT-323
Package(JEITA)
SC-70
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Typ.)[V]
16
Zener Voltage VZ (Min.)[V]
15.85
Zener Voltage VZ (Max.)[V]
16.51
IZ @ VZ [mA]
5
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
・Small mold type.(UMD3)・High reliability.