UMN20N
Low-leakage, 35V, 100mA, Triple Switching Diode
UMN20N
UMN20N
Low-leakage, 35V, 100mA, Triple Switching Diode
ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Triple Line
Package Code
SOT-363
Package(JEITA)
SC-88
Mounting Style
Surface mount
Number of terminal
6
VRM[V]
40
Reverse Voltage VR[V]
35
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.225
Isurge[mA]
400
Forward Voltage VF[V]
1.2
IF @ Forward Voltage [mA]
100
Reverse Current IR[µA]
0.01
VR @ Reverse Current [V]
20
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
・Small mold package.・High reliability.