Downloading...
 
product-image
 

PNP+PNP Digital transistor (with built-in resistors) - UMA1N

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UMA1NTR Active UMT5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-353
JEITA Package SC-88A
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 5
Polarity PNP+PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1 [kΩ] 22.0
Emitter base Resistance R2 1 [kΩ] 22.0
Supply voltage VCC 2[V] -50.0
Collector current IC 2[A] -0.1
Input resistance R1 2 [kΩ] 47.0
Emitter base Resistance R2 2 [kΩ] 47.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Equivalent (Single Part) DTA124E / DTA124E
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex digital transistor
    · Built-In Biasing Resistors
    · Potential divider type
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EMB51 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB52 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB53 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB59 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB60 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB61 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors