UM6K34N
0.9V Drive Nch+Nch MOSFET

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UM6K34NTCN
Status | Active
Package | UMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

50

Drain Current ID[A]

0.2

RDS(on)[Ω] VGS=0.9V(Typ.)

3

RDS(on)[Ω] VGS=1.2V(Typ.)

2.2

RDS(on)[Ω] VGS=1.5V(Typ.)

2

RDS(on)[Ω] VGS=2.5V(Typ.)

1.7

RDS(on)[Ω] VGS=4.5V(Typ.)

1.6

RDS(on)[Ω] VGS=Drive (Typ.)

3

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

0.9

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • Mounting cost and area can be cut in half.
  • Low on - resistance.
  • Low voltage drive(0.9V drive) makes this device ideal for portable equipment.
X

Most Viewed