Downloading...
 
product-image
 

-30V Pch+Pch Middle Power MOSFET - TT8J3

TT8J3 is complex type MOSFET(Pch+Pch) for switching application.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TT8J3TR Active TSST8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code TSST8
Package Size[mm] 3.0x1.9(t=0.8)
Applications Power Supply
Number of terminal 8
Polarity Pch+Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -2.5
RDS(on)[Ω] VGS=4V (Typ.) 0.12
RDS(on)[Ω] VGS=4.5V (Typ.) 0.1
RDS(on)[Ω] VGS=10V (Typ.) 0.065
RDS(on)[Ω] VGS=Drive (Typ.) 0.12
Total gate charge Qg[nC] 4.8
Power Dissipation (PD)[W] 1.25
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance.
    • Small Surface Mount Package.
    • Pb-free lead plating; RoHS compliant.
    • Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
SH8J66 -30V Pch+Pch Power MOSFET SOP8   inquiry
SP8J66FRA -30V Pch+Pch Power MOSFET SOP8   inquiry
QS8J4FRA -30V Pch + Pch Middle Power MOSFET TSMT8   inquiry
UT6JA2 -30V Pch+Pch Middle Power MOSFET HUML2020L8(Dual)   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Part Explanation

For Transistors