Downloading...
 
product-image
 

1.5V Drive Pch+Pch MOSFET - TT8J21

Complex type MOSFETs(P+P) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TT8J21TR Active TSST8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code TSST8
Package Size[mm] 3.0x1.9(t=0.8)
Applications Power Supply
Number of terminal 8
Polarity Pch+Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -2.5
RDS(on)[Ω] VGS=1.5V (Typ.) 0.14
RDS(on)[Ω] VGS=2.5V (Typ.) 0.068
RDS(on)[Ω] VGS=4.5V (Typ.) 0.049
RDS(on)[Ω] VGS=Drive (Typ.) 0.14
Total gate charge Qg[nC] 12.0
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] -1.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(1.5V) drive type
    · Pch+Pch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RS1L145GN Nch 60V 47A Power MOSFET HSOP8(Single)   inquiry
RQ5L035GN Nch 60V 3.5A Small Signal MOSFET TSMT3   inquiry
RQ3E100AT Pch -30V -31A Power MOSFET HSMT8   inquiry
RS1E260AT Pch -30V -80A Power MOSFET HSOP8(Single)   inquiry
RS3L045GN Nch 60V 4.5A Power MOSFET SOP8   inquiry
RS1E281BN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors