Downloading...
 
product-image
 

Zener Diode - TFZV2.2B

TFZV2.2B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
TFZVTR2.2B Active TUMD2M 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-323HE
Package(JEITA) SC-108B
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 500
Zener Voltage VZ (Min.)[V] 2.22
Zener Voltage VZ (Max.)[V] 2.41
IZ @ VZ [mA] 20
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (TUMD2M)
    • High reliability
    • Automatic mounting is possible by chip-mounter
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
TFZV2.0B Zener Diode TUMD2M   Buy Sample
TFZV2.4B Zener Diode TUMD2M   Buy Sample
TFZV2.7B Zener Diode TUMD2M   Buy Sample
TFZV3.0B Zener Diode TUMD2M   Buy Sample
TFZV3.3B Zener Diode TUMD2M   Buy Sample
TFZV3.6B Zener Diode TUMD2M   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes