Downloading...
Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCM1A106M8RBy employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Case | M |
Size[mm](inch) | 1608(0603) |
Case height [mm] | Max. 0.9 |
Rated voltage [V] | 10.0 |
Capacitance at 120Hz [µF] | 10.0 |
Capacitance tolerance [%] | ±20 |
Leakage current 25°C 1WV 5min [µA] | 10.0 |
tanδ25°C at 120Hz [%] 25°C | 20.0 |
Impedance at 100kHz [Ω] | 9.0 |
Operating Temperature[°C] | -55 to 125 |
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Tantalum Capacitors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
TCM0J106M8R | Tantalum Capacitors (Bottom surface electrode : Large capacitance) | TCM | Buy Sample | |
TCM0J226M8R | Tantalum Capacitors (Bottom surface electrode : Large capacitance) | TCM | Buy Sample | |
TCM0J336M8R | Tantalum Capacitors (Bottom surface electrode : Large capacitance) | TCM | inquiry | |
TCM1A225M8R | Tantalum Capacitors (Bottom surface electrode : Large capacitance) | TCM | Buy Sample | |
TCM1C105M8R | Tantalum Capacitors (Bottom surface electrode : Large capacitance) | TCM | Buy Sample | |
TCM0G106M8R | Tantalum Capacitors (Bottom surface electrode : Large capacitance) | TCM | inquiry |
New Products: