SST2907AHZG
PNP, SOT-23, -60V -0.6A, Medium Power Transistor for Switching for Automotive
SST2907AHZG
SST2907AHZG
PNP, SOT-23, -60V -0.6A, Medium Power Transistor for Switching for Automotive
SST2907AHZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-60
Collector current Io(Ic) [A]
-0.6
hFE
75 to
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- BVCEO>-60V(IC=-10mA)