Obsolete
SMLP13BC8T
PICOLED™ Series
Obsolete
SMLP13BC8T
PICOLED™ Series
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SMLP13BC8T
Part Number |
|
|
---|---|---|
Ordering Part Number | SMLP13BC8TT86 | SMLP14BCNWT86 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SML-P1 | SMLP14 |
Unit Quantity | 5000 | 5000 |
Minimum Packing Quantity | 5000 | 5000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Mini-mold | Mold |
LED Type | Standard | Low Current |
Application | Home Appliance, Industrial Equipment, Wearable | Home Appliance, Industrial Equipment, Office Equipment, Wearable |
Package size[mm] | 1.0x0.6 (t=0.2) | 1.0x0.6 (t=0.2) |
Emitting color | Blue | Blue |
Luminous Intensity(Single)(Typ.)[mcd] | 25.0 | 25.0 |
Number of Brightness Rank | 4 | 4 |
Forward Voltage V F (Typ.) [V] | 2.9 | 2.9 |
I F @ V F [mA] | 5 | 10 |
Dominant wave-length ?D(Single)(Typ.)[nm] | 470.0 | 470.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 33 | 33 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X