SML-Z14FT(A)
High brightness Green Chip LED with reflector

SML-Z1 series is a reflector type high intensity chip LED.

Product Detail

 
Part Number | SML-Z14FTT86A
Status | Active
Package | SML-Z1/ZN
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Green

Luminous Intensity(Single)(Typ.)[mcd]

45

Number of Brightness Rank

5

Dominant wave-length λD(Single)(Typ.)[nm]

564

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

175

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・1411(3528mm) size
・Hight-brightness chip LED with reflector

Similar Products

 

Different Grade

SML-Z14FT(C)   Grade| Automotive StatusRecommended
X

Most Viewed