SML-P11DT(R)
PICOLED™, Ultra-small and Ultra-thin, Orange Chip LED

ROHM's PICOLED™-Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.

Product Detail

 
Part Number | SML-P11DTT86R
Status | Recommended
Package | SML-P11
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Mold

LED Type

Low Current

Application

Home Appliance, Industrial Equipment, Wearable

Package size[mm]

1.0x0.6 (t=0.2)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

7.3

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

605

Forward Voltage VF (Typ.) [V]

1.9

IF @ VF [mA]

1

Chip Structure

AlGaInP

Power Dissipation [mW]

52

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • PICOLED™-eco series
  • 1.0x0.6(t=0.2)mm :Ultra-small & ultra-thin package
  • Luminous intensity is selected at IF=1mA.
X

Most Viewed