SML-H12Y8T
Mold type, Yellow Chip LED
SML-H12Y8T
SML-H12Y8T
Mold type, Yellow Chip LED
SML-H1 series is a mold surface-mount type chip LED.
Product Detail
Specifications:
Package Type
Mold
LED Type
Standard
Application
Industrial Equipment
Package size[mm]
2.0x1.25 (t=0.8)
Emitting color
Yellow
Luminous Intensity(Single)(Typ.)[mcd]
63
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
590
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
・0805(20125mm) size・surface mount chip LED