SML-D22MUW
Small 2-color light-emitting type, Molded chip LED (Yellow-green/Red)

SML-D2 series is an industry standard 1608 Size, small two-color, surface-mount chip LED.

Product Detail

 
Part Number | SML-D22MUWT86
Status | Recommended
Package | SML-D22
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Dual Color / Mini-mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Yellowish-Green / Red

Dominant wave-length λD(Multi)(Typ.)[nm]

570 / 620

Luminous Intensity(Multi)(Typ.)[mcd]

10 / 16

Number of Brightness Rank

4

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

5

Chip Structure

AlGaInP

Power Dissipation [mW]

67 / 65

Operating Temperature[°C]

-40 to 105

Storage Temperature [°C]

-40 to 110

Find Similar

Features:

N/A

Supporting Information

 

Broad chip LED lineup.
ROHM's SML-D2 series integrates 2 colors in a compact 1608 package - the same size as conventional single-color chip LEDs.

Key Features

Class-leading compact size contributes to smaller, thinner devices

Class-leading compact size contributes to smaller, thinner devices

In addition to element miniaturization, the SML-D2 series leverages PICOLED ® *1)mounting and wire bonding*2)technologies to mount 2 chips (red and green) in a compact 1.6 x 0.8mm package – the same size as conventional single-color LEDs.
Also, the extremely close configuration of color elements results in excellent color mixing properties that make it possible to produce not only red and green colors, but a number of intermediate colors as well.

Solder penetration countermeasure ensures superior reliability

Solder penetration countermeasure ensures superior reliability

Incorporating a stopper called a ‘resist' before the gold plating process blocks the gold pattern (that features good wettability).
This prevents solder penetration into the resin, eliminating failures due to short-circuits and contributing to greater reliability.

Backside electrode configuration supports high-resolution display

Backside electrode configuration supports high-resolution display

Adopting a backside electrode design allows mounting in narrow spaces, enabling high-definition display in dot matrix and other applications.

Lineup

Part No. Forward Current
IF(mA)
Forward Voltage
VF(V)
Emission Wavelength
λD(nm)
Light Intensity
IV(mcd)
NEW SML-D22MUW M5 2.0 570 10
U5 1.9 620 16
☆ SML-D22YVW Y5 2.0 588 25
V5 1.85 629 16

☆:Under development

※Different color combinations can be considered
※The products are under development and therefore the specifications may change without notice

Applications

  • Consumer Electronics
  • Home Appliances
  • FA

<Terminology>

  • *1) PICOLED®
    ROHM's ultra-compact LEDs ideal for portable equipment such as wearables and mobile devices.
  • *2) Wire Bonding
    The process of mounting a chip directly on a substrate and connecting gold, aluminum, or copper wires.
X

Most Viewed