SML-D15U2W
Single Rank Mini-mold Chip LED
SML-D15U2W
Single Rank Mini-mold Chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Specifications:
Package Type
Mini-mold
LED Type
Single Rank High Brightness
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
140
Number of Brightness Rank
1
Dominant wave-length λD(Single)(Typ.)[nm]
615
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
84
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
Supporting Information
The World's Smallest*1 Reflector-Type RGB LED
Features
*1 ROHM November 2016 Survey
- Wide color range and superior color mixing provide greater display flexibility
- Sulfuration Resistance + Longer Life + High Reliability
- High ESD resistance eliminates the need for a Zener diode
Lineup
Part No. | Absolute Maximum Ratings | Electrical-Optical Characteristics | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Per- missible Loss*1*2 PD(mW) |
Forward Current IF(mA) |
Peak Forward Current IFP(mA) <Duty 1/10, 1kHz> |
Reverse Voltage VR(V) |
Opera- ting Temp. Topr (°C) |
Storage Temp. Tstg (°C) |
Forward Voltage VF |
Reverse Current IR |
Emission Wavelength λD |
Luminosity | |||||||||
Typ. (V) |
IF (mA) |
Max. (µA) |
V (V) |
Typ. (nm) |
IF (mA) |
Min (mcd) |
Typ. (mcd) |
IF (mA) |
||||||||||
■ | NEW MSL0402RGBU*3 |
78 | 30 | 100 | 5 | -40 to +85 |
-40 to +100 |
2.1 | 20 | 100 | 5 | 624 | 20 | 220 | 400 | 20 | ||
■ | 120 | 3.5 | 527 | 360 | 550 | |||||||||||||
■ | 114 | 3.3 | 470 | 90 | 180 | |||||||||||||
■ | SMLVN6RGB1W*4 | 400 | 50 | 2.1 | 10 | 624 | 450 | 700 | ||||||||||
■ | 40 | 3.3 | 527 | 710 | 1200 | |||||||||||||
■ | 470 | 220 | 400 | |||||||||||||||
■ | SMLVN6RGB1U*3 | 50 | 2.1 | 624 | 450 | 700 | ||||||||||||
■ | 40 | 3.3 | 527 | 710 | 1200 | |||||||||||||
■ | 470 | 220 | 400 | |||||||||||||||
■ | MSL0104RGBW*4 | 50 | 2.1 | 624 | 450 | 700 | ||||||||||||
■ | 40 | 3.3 | 527 | 710 | 1200 | |||||||||||||
■ | 3.2 | 470 | 220 | 400 | ||||||||||||||
■ | MSL0104RGBU*3 | 50 | 2.1 | 624 | 450 | 700 | ||||||||||||
■ | 40 | 3.3 | 527 | 710 | 1200 | |||||||||||||
■ | 3.2 | 470 | 220 | 400 |
*1 : Total permissible loss when lighting all 3 LEDs
(up to 30% of their respective absolute maximum ratings when lit up at the same time) DC drive.
*2 : 50mm×50mm, FR4 board (t=1.6mm), Copper foil: t=0.07mm.
*3 : Silicone resin. *4 : Epoxy resin.
The World's Smallest*1 Reflector-Type RGB LED
Reducing mounting area by 70% compared with conventional products allows more LEDs to be mounted in the same footprint, leading to significantly greater resolution and clearer display.
Enables high resolution character display.
Sulfuration Resistance + Longer Life + High Reliability
Improved anti-sulfuration performance (i.e. against cigarette smoke, exhaust gases) is provided along with longer life, enabling use in automotive and industrial applications.
High Brightness & Excellent Color Mixing
High-density element mounting makes it possible to develop a compact reflector-type LED in the 1816 size. As a result, brightness is increased by 40% over conventional* molded types. In addition, less light leakage in the transverse direction improves color mixing characteristics along with luminous intensity.
* Conventional Product: SMLVN6RGB1 Series
High Brightness 1608 Size Single Rank Chip LEDs SML-D15 Series
Features
- Single brightness rank Minimizes brightness variations
- Broad operating range -40°C to +100°C
- 3× brighter
- AEC-Q101 qualified
Lineup
Part No. | Absolute Maximum Ratings (Ta=25°C) | Electrical-Optical Characteristics (Ta=25°C) | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Power Dissipation PD(mW) |
Forward Current IF(mA) |
Peak Forward Current IFP(mA) |
Reverse Voltage VR(V) |
Operating Temp.Topr (°C) |
Storage Temp. Tstg (°C) |
Forward Voltage VF |
Reverse Current IR |
Emission Wavelength λD |
Luminosity Iv |
|||||||||
Typ. (V) |
IF (mA) |
Max. (µA) |
V (V) |
Typ. (nm) |
IF (mA) |
Min (mcd) |
Typ. (mcd) |
IF (mA) |
||||||||||
■ | SML-D15VW | 84 | 35 | 100* | 5 | -40 to +100 |
-40 to +100 |
2.0 | 20 | 10 | 5 | 630 | 20 | 71 | 112 | 20 | ||
■ | SML-D15UW | 620 | 90 | 140 | ||||||||||||||
■ | SML-D15U2W | 615 | 112 | 180 | ||||||||||||||
■ | SML-D15DW | 605 | 180 | 280 | ||||||||||||||
■ | SML-D15YW | 87 | 2.1 | 590 | ||||||||||||||
■ | SML-D15MW | 571 | 56 | 90 |
(): Reference value
Note: Automotive-grade products are designated with a 'C' in the part number
*Duty≦1/10, 1kHz
Single Brightness Rank Standard
ROHM's comprehensive manufacturing process (from the device production stage) minimizes brightness variations, allowing the SML-D15 series to meet the high brightness requirements of the automotive sector.
-40°C to +100°C Operating Temp. Range
Up to 3× Brighter
3× higher brightness vs conventional products makes it possible to decrease power consumption by reducing IF
*Conventional product: SML-D12x8W Series
Related Information
Latest News
- 2017-01-31
The World's Smallest Reflector-Type High Brightness 3-Color LED - 2015-12-15
New 1608-Sized High Brightness Single Rank Chip LEDs