Downloading...
 
product-image
 

Mini-mold Chip LED - SML-D14MW(A)

Yellowish-Green surface mount LEDs featuring AlGaInP packed with milky white diffused resin

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SML-D14MWT86A Active SML-D14 3000 3000 Taping Yes
 
Specifications:
Package Type Mini-mold
LED Type Standard
Package size[mm] 1.6x0.8 (t=0.55)
Emitting color Yellowish-Green
Dominant wave-length λD(Single)(Typ.)[nm] 571.0
Luminous Intensity(Single)(Typ.)[mcd] 60.0
Forward Current(IF)[mA] 30
Forward Voltage VF (Typ.) [V] 2.1
Chip Structure AIGaInP
Power Dissipation [mW] 75
Operating Temperature[°C] -40 to 100
Features:
  • ・0603(1608mm) size
    ・surface mount chip LED
 
 
Technical Data
3D File

Mechanical tool for Chip LED : STEP DATA

3D File

Mechanical tool for Chip LED : eDrawing DATA

3D File

Mechanical tool for Chip LED : XT File

3D File

Mechanical tool for Chip LED : CAD DATA

Ray File

Optical tool for Chip LED