SLR-56MC
Circular LED lamp

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLR-56MC3F
Status | Active
Package | SLR-56
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

Standard

Package size[mm]

φ5

Viewing angle 2θ1/2

40

Lens color

Transparent Green

Emitting color

Yellowish-Green

Dominant wave-length λP(Single)(Typ.)[nm]

563

Luminous Intensity(Single)(Typ.)[mcd]

40

Forward Voltage VF (Typ.) [V]

2.1

Forward Current(IF)[mA]

10

Chip Structure

GaP

Power Dissipation [mW]

75

Operating Temperature[°C]

-20 to 85

Storage Temperature [°C]

-30 to 100

Find Similar

Features:

・Circular φ5 LED lamp
X

Most Viewed