SLR-325VR
Circular LED lamp

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLR-325VRT31
Status | Active
Package | SLR-325
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

Standard

Package size[mm]

φ3.2

Viewing angle 2θ1/2

40

Lens color

Diffused Red

Emitting color

Red

Dominant wave-length λP(Single)(Typ.)[nm]

650

Luminous Intensity(Single)(Typ.)[mcd]

10

Forward Voltage VF (Typ.) [V]

2

Forward Current(IF)[mA]

20

Chip Structure

GaAsP

Power Dissipation [mW]

60

Operating Temperature[°C]

-25 to 85

Storage Temperature [°C]

-30 to 100

Find Similar

Features:

・Circular φ3 LED lamp
・Lead pin pich:5mm
X

Most Viewed