SLI-570UT
Circular high-brightness LED lamp

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLI-570UT3F
Status | Active
Package | SLI-570 / SLA-570
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

High Brightness

Package size[mm]

φ5

Viewing angle 2θ1/2

20

Lens color

Transparent Colorless

Emitting color

Red

Dominant wave-length λP(Single)(Typ.)[nm]

630

Luminous Intensity(Single)(Typ.)[mcd]

3000

Forward Voltage VF (Typ.) [V]

1.9

Forward Current(IF)[mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

125

Operating Temperature[°C]

-30 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・Circular φ5,hight-brightness LED lamp
・High reliability
X

Most Viewed