SLI-430DU
Oval LED lamps

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLI-430DU3F
Status | Active
Package | SLD430
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Oval

LED Type

High Brightness

Package size[mm]

φ4.2x3

Viewing angle 2θ1/2

140

Lens color

Diffused Orange

Emitting color

Orange

Dominant wave-length λP(Single)(Typ.)[nm]

605

Luminous Intensity(Single)(Typ.)[mcd]

470

Forward Voltage VF (Typ.) [V]

2.1

Forward Current(IF)[mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

75

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・Oval φ4 LED lamp
X

Most Viewed