SLI-325YC(W)
Circular LED lamp
SLI-325YC(W)
SLI-325YC(W)
Circular LED lamp
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Data Sheet
Sample
Product Detail
Specifications:
Package Type
Circular
LED Type
High Brightness
Package size[mm]
φ3.2
Viewing angle 2θ1/2
40
Lens color
Transparent Yellow
Emitting color
Yellow
Dominant wave-length λP(Single)(Typ.)[nm]
591
Luminous Intensity(Single)(Typ.)[mcd]
160
Forward Voltage VF (Typ.) [V]
1.9
Forward Current(IF)[mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
48
Operating Temperature[°C]
-25 to 85
Storage Temperature [°C]
-30 to 100
Features:
- Viewing angle 2θ 1/2:40°
- Lead Pitch 5mm