SLI-325URC(W)
Circular LED lamp

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLI-325URCT31W
Status | Active
Package | SLI-325 (W)
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

High Brightness

Package size[mm]

φ3.2

Viewing angle 2θ1/2

40

Lens color

Transparent Red

Emitting color

Red

Dominant wave-length λP(Single)(Typ.)[nm]

630

Luminous Intensity(Single)(Typ.)[mcd]

100

Forward Voltage VF (Typ.) [V]

1.85

Forward Current(IF)[mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

48

Operating Temperature[°C]

-25 to 85

Storage Temperature [°C]

-30 to 100

Find Similar

Features:

  • Viewing angle 2θ 1/2:40°
  • Lead Pitch 5mm
X

Most Viewed