Obsolete SLI-325DU(W)
Circular LED lamp

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SLI-325DUT31W
Status | Obsolete
Package | SLI-325 (W)
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

Low Current

Package size[mm]

φ3.2

Viewing angle 2θ1/2

40

Lens color

Diffused Orange

Emitting color

Orange

Dominant wave-length λP(Single)(Typ.)[nm]

611

Luminous Intensity(Single)(Typ.)[mcd]

100

Forward Voltage VF (Typ.) [V]

1.9

Forward Current(IF)[mA]

20

Chip Structure

GaAsP on GaP

Power Dissipation [mW]

48

Operating Temperature[°C]

-25 to 85

Find Similar

Features:

  • Viewing angle 2θ 1/2:40°
  • Lead Pitch 5mm
X

Most Viewed