Obsolete SLD430BD2W
Oval LED lamps

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SLD430BD2W3F
Status | Obsolete
Package | SLD430
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Oval

LED Type

High Brightness

Package size[mm]

φ4.2x3

Viewing angle 2θ1/2

140

Lens color

Milky White

Emitting color

Blue

Dominant wave-length λP(Single)(Typ.)[nm]

470

Luminous Intensity(Single)(Typ.)[mcd]

560

Forward Voltage VF (Typ.) [V]

3.2

Forward Current(IF)[mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

120

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・Oval φ4 LED lamp
X

Most Viewed