Not Recommended for New Designs
SIR-568ST3F
Infrared Light Emitting Diode Top View Type
SIR-568ST3F
Not Recommended for New Designs
SIR-568ST3F
Infrared Light Emitting Diode Top View Type
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | SIR-568ST3F
Status |
Not Recommended for New Designs
Package |
DIP
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Bulk
RoHS |
Yes
Specifications:
Type
φ5 Moldresin
Po [mW]
13
Ie [mW/sr]
38
Wavelength λP(Typ.)[nm]
850
Half Viewing Angle θ1/2
13
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
Circleφ5
Features:
・φ5 moldresin package・High speed LED for optical communications