SIR-341ST3F
Infrared Light Emitting Diode Top View Type
SIR-341ST3F
SIR-341ST3F
Infrared Light Emitting Diode Top View Type
ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.
Product Detail
Specifications:
Type
φ3 Moldresin
Po [mW]
8.4
Ie [mW/sr]
18.1
Wavelength λP(Typ.)[nm]
940
Half Viewing Angle θ1/2
16
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
Circleφ3
Features:
・φ3 moldresin package・small size and high Power