SH8M31
60V Nch+Pch Power MOSFET
SH8M31
SH8M31
60V Nch+Pch Power MOSFET
SH8M31 is a Power MOSFET with Low on-resistance, suitable for switching. Newly developed backside heat dissipation package lineup, dual MOSFET ideal for motor drive.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Nch+Pch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
4.5
RDS(on)[Ω] VGS=4V(Typ.)
0.055
RDS(on)[Ω] VGS=4.5V(Typ.)
0.052
RDS(on)[Ω] VGS=10V(Typ.)
0.046
RDS(on)[Ω] VGS=Drive (Typ.)
0.055
Total gate charge Qg[nC]
7
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Features:
- Low on - resistance.
- Small Surface Mount Package (SOP8).
- Pb-free lead plating; RoHS compliant.
- Halogen Free.