Downloading...
 
product-image
 

60V Nch+Nch Middle Power MOSFET - SH8K39 (New)

SH8K39 is a power MOSFET with low-on resistance and High power package (SOP8), suitable for switching and motor drive.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
SH8K39TB Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Number of terminal 8
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 60
Drain Current ID[A] 8.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.02
RDS(on)[Ω] VGS=10V (Typ.) 0.015
RDS(on)[Ω] VGS=Drive (Typ.) 0.02
Total gate charge Qg[nC] 12.8
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] 4.5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance.
    • Small Surface Mount Package (SOP8).
    • Pb-free lead plating; RoHS compliant.
    • Halogen Free.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
UT6K30 60V Nch+Nch Power MOSFET HUML2020L8(Dual)   inquiry
SP8K32FRA 60V Nch+Nch Power MOSFET SOP8   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Part Explanation

For Transistors