SFR10EZPF
Sulfur Tolerant Chip Resistors

ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | SFR10EZPF
Status | Recommended
Package | SFR10
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.125

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10 to 2.2M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

2200000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

Sulfur Tolerant

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Special construction prevents sulfur gas penetration, significantly increasing reliability.
  • ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
X

Most Viewed