Not Recommended for New Designs SDZ5.6
RASMID™ Series - Zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For SDZ5.6

Part Number
SDZ5.6
SDZ5.6
ADZ5.6B
ADZ5.6B
Ordering Part Number SDZT15R5.6 ADZT15R5.6B
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SMD0603 SMD0603B
Unit Quantity 15000 15000
Minimum Packing Quantity 15000 15000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-962 (DSN0603-2) SOD-962 (DSN0603-2)
Package Size [mm] 0.3x0.6 (t=0.29) 0.3x0.6 (t=0.29)
Configuration Single Single
Number of terminal 2 2
Power Dissipation (P D )[mW] 100 100
Zener Voltage V Z (Typ.)[V] 5.6 -
Zener Voltage V Z (Min.)[V] 5.31 5.51
Zener Voltage V Z (Max.)[V] 5.92 5.8
I Z @ V Z [mA] 5 5
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed