Obsolete SCS240KE2AHR
Silicon carbide Schottky Barrier Diode for Automotive

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SCS240KE2AHRC
Status | Obsolete
Package | TO-247
Unit Quantity | 360
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Automotive

Reverse Voltage[V]

1200

Continuous Forward Current[A]

40

Generation

2nd Gen

Total Power Dissipation[W]

420

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.9x20.95 (t=5.21)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • Shorter recovery time
  • High-speed switching possible
  • Reduced temperature dependence
X

Most Viewed