SCS205KG
1200V, 5A, THD, Silicon-carbide (SiC) SBD

Switching loss reduced, enabling high-speed switching . (2-pin package)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS205KGC17
Status | Recommended
Package | TO-220ACG
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

1200

Continuous Forward Current[A]

5

Generation

2nd Gen

Total Power Dissipation[W]

88

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.3x10.05 (t=4.48)

Find Similar

Features:

・Shorter recovery time
・Reduced temperature dependence
・High-speed switching possible

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed