S6205
650V, 12A, Silicon-carbide (SiC) SBD Bare Die
S6205
S6205
650V, 12A, Silicon-carbide (SiC) SBD Bare Die
S6205 is an SiC (Silicon Carbide) epitaxial planar type Schottky Barrier Diode. The total capacitive charge (Qc) is small, reducing switching loss, enabling high-speed switching operation.
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.
Product Detail
Specifications:
Reverse Voltage[V]
650
Continuous Forward Current[A]
12
Generation
2nd Gen
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Features:
· Shorter recovery time· Reduced temperature dependence
· High-speed switching possible