S4003
650V, 118A, Silicon-carbide (SiC) MOSFET Bare Die
S4003
S4003
650V, 118A, Silicon-carbide (SiC) MOSFET Bare Die
S4003 is an SiC (Silicon Carbide) trench MOSFET. Features include high voltage withstand capability, low ON-state resistance, and fast switching speed.
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.
Product Detail
Specifications:
Drain-source Voltage[V]
650
Drain-source On-state Resistance(Typ.)[mΩ]
17
Generation
3rd Gen
Drain Current[A]
118
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Features:
- Low on-resistance
- Fast switching speed
- Fast reverse recovery
- Easy to parallel
- Simple to drive