RXH070N03
Nch 30V 7A Power MOSFET
RXH070N03
RXH070N03
Nch 30V 7A Power MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RXH070N03TB1
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOP8
Applications
Switching
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
7
RDS(on)[Ω] VGS=4V(Typ.)
0.028
RDS(on)[Ω] VGS=4.5V(Typ.)
0.025
RDS(on)[Ω] VGS=10V(Typ.)
0.02
RDS(on)[Ω] VGS=Drive (Typ.)
0.028
Total gate charge Qg[nC]
5.8
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Features:
· 4V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant