RV3C002UN
Nch 20V 150mA Small Signal MOSFET

The ultra-small package RV3C002UN is suitable for portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV3C002UNT2CL
Status | Active
Package | VML0604
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN0604-3

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

0.15

RDS(on)[Ω] VGS=1.5V(Typ.)

2.7

RDS(on)[Ω] VGS=2.5V(Typ.)

1.7

RDS(on)[Ω] VGS=4.5V(Typ.)

1.4

RDS(on)[Ω] VGS=Drive (Typ.)

2.7

Power Dissipation (PD)[W]

0.1

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.4x0.6 (t=0.39)

Find Similar

Features:

· Ultra Small Package (0.6x0.4x0.36mm)
· Low voltage drive makes this device ideal for portable equipment.
· Drive circuits can be simple.
·Built-in ESD Protection Diode.
X

Most Viewed