Downloading...

20V 1A Nch Power MOSFET - RV2C010UN

The ultra-small package(1006size) RV2C010UN is suitable for portable devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RV2C010UNT2L Active VML1006 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code DFN1006-3
JEITA Package SC-101
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 20
Drain Current ID[A] 1.0
RDS(on)[Ω] VGS=1.2V (Typ.) 0.7
RDS(on)[Ω] VGS=1.5V (Typ.) 0.54
RDS(on)[Ω] VGS=2.5V (Typ.) 0.4
RDS(on)[Ω] VGS=4.5V (Typ.) 0.34
RDS(on)[Ω] VGS=Drive (Typ.) 0.7
Power Dissipation (PD)[W] 0.4
Drive Voltage[V] 1.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on-resistance.
    · High Power small mold Package(VML1006).
    · Pb-free lead plating; RoHS compliant.
    · Halogen Free.
    · ESD protection up to 200V (MM).
      up to 2kV(HBM).
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors