Downloading...
1.2V Drive Nch Small Signal MOSFET - RV1C002UNThe Ultra Small Package(0806size).
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | DFN0806-3 |
Number of terminal | 3 |
Polarity | Nch |
Drain-Source Voltage VDSS[V] | 20 |
Drain Current ID[A] | 0.15 |
RDS(on)[Ω] VGS=1.2V (Typ.) | 3.8 |
RDS(on)[Ω] VGS=1.5V (Typ.) | 2.7 |
RDS(on)[Ω] VGS=2.5V (Typ.) | 1.7 |
RDS(on)[Ω] VGS=4.5V (Typ.) | 1.4 |
RDS(on)[Ω] VGS=Drive (Typ.) | 3.8 |
Power Dissipation (PD)[W] | 0.1 |
Drive Voltage[V] | 1.2 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · Low voltage drive(1.2V) type
· The Ultra Small Package (0806size).
· For partable equipment.
· Drive circuits can be simple.
· Built-in ESD Protection Diode.
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RV2C002UN | 1.2V Drive Nch Small Signal MOSFET | VML1006 | Buy Sample | |
RUQ050N02FRA | 1.2V Drive Nch MOSFET (AEC-Q101 Qualified) | TSMT6 | inquiry | |
RUM002N02 | 1.2V Drive Nch MOSFET | VMT3 | Buy Sample | |
RUM002N05 | 1.2V Drive Nch MOSFET | VMT3 | Buy Sample | |
RE1C001UN | 1.2V Drive Nch MOSFET | EMT3F | Buy Sample | |
RE1C002UN | 1.2V Drive Nch MOSFET | EMT3F | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors