RU1J002YN
0.9V Drive Nch MOSFET

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RU1J002YNTCL
Status | Recommended
Package | UMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323FL

JEITA Package

SC-85

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

50

Drain Current ID[A]

0.2

RDS(on)[Ω] VGS=0.9V(Typ.)

3

RDS(on)[Ω] VGS=1.2V(Typ.)

2.2

RDS(on)[Ω] VGS=1.5V(Typ.)

2

RDS(on)[Ω] VGS=2.5V(Typ.)

1.7

RDS(on)[Ω] VGS=4.5V(Typ.)

1.6

RDS(on)[Ω] VGS=Drive (Typ.)

3

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

0.9

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1.05)

Find Similar

Features:

· Low voltage(0.9V) drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed