RU1C002ZP
1.2V Drive Pch MOSFET
RU1C002ZP
1.2V Drive Pch MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-323FL
JEITA Package
SC-85
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-0.2
RDS(on)[Ω] VGS=1.2V(Typ.)
2.4
RDS(on)[Ω] VGS=1.5V(Typ.)
1.6
RDS(on)[Ω] VGS=2.5V(Typ.)
1
RDS(on)[Ω] VGS=4.5V(Typ.)
0.8
RDS(on)[Ω] VGS=Drive (Typ.)
2.4
Total gate charge Qg[nC]
1.4
Power Dissipation (PD)[W]
0.15
Drive Voltage[V]
-1.2
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1.05)
Features:
· Low voltage(1.2V) drive type· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
Reference Design / Application Evaluation Kit
-
- Application EVK - APEVK66001
- Industrial 3.6kW Totem Pole PFC Application EVK
Various applications are equipped with AC/DC functions, and the Totem Pole PFC topology is the standard circuit.The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in Totem Pole PFC topology. Key components are ROHM Gen.4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 single-channel isolated gate driver IC. In addition, SJ MOSFETs and auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for single-phase operation.TPPFCSIC-EVK-301 reaches up to 98.5% efficiency at 230Vac.If this Totem Pole PFC reference design is coupled with a secondary stage of comparable efficiency, it becomes possible to achieve the 80+ Titanium target efficiency of power supply products. Moreover, this contributes to enhancing the Annual Performance Factor (APF) of air conditioners.
This reference design consists of two boards. Each is shown below.
- TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC Board
- TPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board
The software for this reference design can be downloaded from below.
[TPPFCSIC-EVK-301_SW.zip Download]