- Home
- MOSFETs
- Automotive MOSFETs
- Automotive Single-Pch MOSFETs
- RTR025P02FRA
Not Recommended for New Designs
RTR025P02FRA
Pch -20V -2.5A Small Signal MOSFET
Not Recommended for New Designs
RTR025P02FRA
Pch -20V -2.5A Small Signal MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RTR025P02FRA
Part Number |
|
|
---|---|---|
Ordering Part Number | RTR025P02FRATL | RTR025P02HZGTL |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TSMT3 | TSMT3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-346T | SOT-346T |
Package Size [mm] | 2.9x2.8 (t=1) | 2.9x2.8 (t=1) |
Number of terminal | 3 | 3 |
Polarity | Pch | Pch |
Drain-Source Voltage VDSS [V] | -20 | -20 |
Drain Current ID [A] | -2.5 | -2.5 |
RDS(on)[O] VGS=2.5V (Typ.) | 0.115 | 0.115 |
RDS(on)[O] VGS=4V (Typ.) | 0.075 | 0.075 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.07 | 0.07 |
RDS(on)[O] VGS=Drive (Typ.) | 0.115 | 0.115 |
Drive Voltage [V] | -2.5 | -2.5 |
Power Dissipation (PD) [W] | 1.0 | 1.0 |
Total gate charge Qg [nC] | 7.0 | 7.0 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-96 | SC-96 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X