Downloading...
 
product-image
 

Nch 30V 6A Small Signal MOSFET - RT1E060XN

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RT1E060XNTCR Active TSST8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code TSST8
Package Size[mm] 3.0x1.9(t=0.8)
Applications Switching
Number of terminal 8
Polarity Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 6.0
RDS(on)[Ω] VGS=4V (Typ.) 0.023
RDS(on)[Ω] VGS=4.5V (Typ.) 0.021
RDS(on)[Ω] VGS=10V (Typ.) 0.016
RDS(on)[Ω] VGS=Drive (Typ.) 0.023
Total gate charge Qg[nC] 6.8
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] 4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Nch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RS1E281BN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
RQ6E040XN Nch 30V 4A Small Signal MOSFET TSMT6   inquiry
RS1E301GN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
RS1E321GN Nch 30V 80A Power MOSFET HSOP8(Single)   Buy Sample
RQ6E035TN Nch 30V 3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E045TN Nch 30V 4.5A Small Signal MOSFET TSMT6   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors