RSX205LAM30
30V, 2A, SOD-128, Schottky Barrier Diode

RSX205LAM30 is a schottky barrier diode with low VF and Low IR, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSX205LAM30TR
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

2

IFSM[A]

60

Forward Voltage VF(Max.)[V]

0.49

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Find Similar

Features:

  • Small power mold type(PMDTM)
  • High reliability
  • Low VF and Low IR

Similar Products

 

Different Grade

RSX205LAM30TF   Grade| Automotive StatusRecommended
X

Most Viewed