Nch 45V 2.5A Small Signal MOSFET - RSR025N05FRA

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
RSR025N05FRATL Active TSMT3 3000 3000 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 45
Drain Current ID[A] 2.5
RDS(on)[Ω] VGS=4V(Typ.) 0.105
RDS(on)[Ω] VGS=4.5V(Typ.) 0.095
RDS(on)[Ω] VGS=10V(Typ.) 0.07
RDS(on)[Ω] VGS=Drive (Typ.) 0.105
Total gate charge Qg[nC] 3.6
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] 4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
    • Low on-resistance
    • Built-in G-S protection diode
    • Small surface mount package(TSMT3)
    • Pb-free lead plating; RoHS compliant
    • AEC-Q101 Qualified
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3H200SN Nch 45V 20A Power MOSFET TO-252   Buy Sample
RQ5H020TN Nch 45V 2A Small Signal MOSFET TSMT3   Buy Sample
RQ5H025TN Nch 45V 2.5A Small Signal MOSFET TSMT3   Buy Sample
RQ5H030TN Nch 45V 3A Small Signal MOSFET TSMT3   inquiry
RSS095N05FRA Nch 45V 9.5A Power MOSFET SOP8   inquiry
RSS070N05FRA Nch 45V 7A Power MOSFET SOP8   inquiry
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors