Downloading...
 
product-image
 

4V Drive Nch MOSFET (AEC-Q101 Qualified) - RSQ035N03FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSQ035N03FRATR Active TSMT6 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-457T
JEITA Package SC-95
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 6
Polarity Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 3.5
RDS(on)[Ω] VGS=4V(Typ.) 0.067
RDS(on)[Ω] VGS=4.5V(Typ.) 0.06
RDS(on)[Ω] VGS=10V(Typ.) 0.044
RDS(on)[Ω] VGS=Drive (Typ.) 0.067
Total gate charge Qg[nC] 5.3
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] 4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Nch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSQ035N03HZG Nch 30V 3.5A Small Signal MOSFET TSMT6   inquiry
RQ1E075XN 4V Drive Nch MOSFET TSMT8   inquiry
RHP020N06FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   Buy Sample
RHP030N03FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   inquiry
RSD200N05FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSJ400N10FRA 4V Drive Nch MOSFET (AEC-Q101 Qualified) LPTS(D2PAK)   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors