RSQ015N06
Nch 60V 1.5A Small Signal MOSFET
RSQ015N06
RSQ015N06
Nch 60V 1.5A Small Signal MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RSQ015N06TR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
1.5
RDS(on)[Ω] VGS=4V(Typ.)
0.225
RDS(on)[Ω] VGS=4.5V(Typ.)
0.24
RDS(on)[Ω] VGS=10V(Typ.)
0.21
RDS(on)[Ω] VGS=Drive (Typ.)
0.225
Total gate charge Qg[nC]
2
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· 4V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant