Pch -30V -5A Power MOSFET - RSH050P03 (New)

RSH050P03 is a power MOSFET with low-on resistance and High power package (SOP8), suitable for switching.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
RSH050P03TB Active SOP8 2500 2500 Taping Yes
Grade Standard
Package Code SOP8
Package Size[mm] 5.0x6.0(t=1.75)
Number of terminal 8
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -5.0
RDS(on)[Ω] VGS=4V (Typ.) 0.055
RDS(on)[Ω] VGS=4.5V (Typ.) 0.047
RDS(on)[Ω] VGS=10V (Typ.) 0.03
RDS(on)[Ω] VGS=Drive (Typ.) 0.055
Total gate charge Qg[nC] 13.0
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
    • Low on - resistance.
    • Small Surface Mount Package (SOP8).
    • Pb-free lead plating; RoHS compliant.
    • Halogen Free.
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSH040P03 Pch -30V -4A Power MOSFET SOP8   inquiry
RQ6E035SP Pch -30V -3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E030SP Pch -30V -3A Small Signal MOSFET TSMT6   inquiry
RQ6E045RP Pch -30V -4.5A Small Signal MOSFET TSMT6   inquiry
RQ5E020SP Pch -30V -2A Small Signal MOSFET TSMT3   Buy Sample
RQ5E040RP Pch -30V -4A Small Signal MOSFET TSMT3   Buy Sample
New Products:
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors