Downloading...
 
product-image
 

Low capacitance Zener Diode (AEC-Q101 Qualified) - RSB6.8JS2FH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSB6.8JS2FHT2R Active EMD6 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-563
Package(JEITA) SC-107C
Package Size[mm] 1.6x1.6(t=0.5)
Mounting Style Surface mount
Number of terminal 6
Power Dissipation (PD)[mW] 150
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 6.0
Zener Voltage VZ (Max.)[V] 8.0
IZ @ VZ [mA] 5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small mold type.
    ・Ultra-low capacitance and bi-directional zener diodes.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSB12ZFH Low capacitance Zener Diode (AEC-Q101 Qualified) VMD3   inquiry
RSB12WFH Low capacitance Zener Diode (AEC-Q101 Qualified) EMD3   inquiry
RSB12JS2FH Low capacitance Zener Diode (AEC-Q101 Qualified) EMD6   inquiry
RSB6.8GFH Bi-directional zener Diode (AEC-Q101 Qualified) VMD2   Buy Sample
RSB5.6SMFH Bi-directional zener Diode (AEC-Q101 Qualified) EMD2   Buy Sample
RSB6.8SMFH Bi-directional zener Diode (AEC-Q101 Qualified) EMD2   inquiry
New Products:
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes