Downloading...
 
product-image
 

Bi-directional zener Diode (AEC-Q101 Qualified) - RSB6.8CSFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSB6.8CSFHT2RA Active VMN2 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-923
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 5.78
Zener Voltage VZ (Max.)[V] 7.82
IZ @ VZ [mA] 1
Remarks net.sourceforge.jtds.jdbc.ClobImpl@422fffd1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small mold type.
    ・Bi-directional and high reliability.
    ・Mounting possible by automated chip mount.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSB27UM2 Transient Voltage Suppressor UMD3F   inquiry
RSB27UM2FH Transient Voltage Suppressor (AEC-Q101 Qualified) UMD3F   inquiry
VS3V3BB1ES RASMID Series - Transient Voltage Suppressor SMD0603   Buy Sample
VS3V3BC1HS RASMID Series - Transient Voltage Suppressor SMD0603B   Buy Sample
VS3V3BA1ES RASMID Series - Transient Voltage Suppressor SMD0603   Buy Sample
VS5V0BA1ES RASMID Series - Transient Voltage Suppressor SMD0603   Buy Sample
New Products: